Expertos en fabricación
Entrega rápida
Excelente servicio
ES
Elija su idioma
Lista de favoritos
Guardar productos en favoritos
Pedido directo

New by KIPP: wheels and casters for industrial applications

HEINRICH KIPP WERK has added a wide range of high quality wheels and casters to its product range. The product range extends from heavy-duty casters for industrial trucks to guide rollers used in logistical applications such as packaging lines or conveyor systems. High quality standards ensure optimum running performance and high system reliability in every application.

The comprehensive KIPP range also includes special products for specific requirements. For example, wheels and casters with a thin, high-quality tread with optimised geometry are ideal for easy handling in intralogistics. They are designed for high speeds and low roll and swivel resistance. Even heavy loads may be moved and steered effortlessly by hand.

However, sturdy wheels and casters are also in demand outside of "classic" application areas such as intralogistics and mechanical and plant engineering. This gives rise to special requirements, which KIPP meets with its wide product range. For example, components in the food industry have to comply with particularly strict hygiene regulations and withstand frequent cleaning processes sometimes with aggressive chemicals. For this purpose, KIPP offers a series in which white wheel bodies with a light blue tread make contamination easily visible. Also available for use in corrosive environments are stainless steel versions of the wheels.

The antistatic wheels and casters of the KIPP range are suitable for environments in which electrical discharges has to be avoided. Particularly noteworthy are models equipped with special tyres made of grey elastic solid rubber. They do not cause any marks on the floor and so, not only reduce the risk of injury and damage from electric shocks, but also simultaneously improve cleanliness in their respective areas of use.

High cushioning wheels and casters, which are designed for transporting goods that are sensitive to impact, also feature the same "non-marking grey" tread. A thick coating with an adapted contour reliably cushions surface irregularities and ensures particularly smooth running.

At KIPP, wheels and casters are part of the main group "Material Handling", which also includes ball transfer units and ring bolts.