Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Clean designs start with the details

New Hygienic DESIGN components from KIPP for regulated production environments

In sensitive production areas such as foodstuff, pharmaceutical or process technology, details determine safety and efficiency. KIPP is therefore expanding its range of Hygienic DESIGN components and offers new solutions for well-designed, easy-to-clean systems.

Hygiene by design

Smooth surfaces, defined radii and cavity-free geometries are key elements of hygiene compliant design. They prevent residue deposits, make cleaning easier and help to reduce cleaning times, media consumption and contamination risks. At the same time, process reliability and system availability can be sustainably increased.

New components for the highest requirements

KIPP is expanding its portfolio with further Hygienic DESIGN stainless steel components:

Materials for demanding environments

The components are predominantly made from A4 stainless steel (1.4404) and use FDA-compliant materials. For the seals, various materials such as EPDM or FLUOROPRENE XP are available - tailored to various media and operating conditions.

Two approaches - one goal

KIPP combines two concepts for maximum hygiene:

  • Hygienic DESIGN - optimised geometry, surfaces and our own sealing solutions

  • Hygienic USIT® - proven sealing technology from Freudenberg

Both approaches have the same objective: maximum process reliability through design-integrated hygiene.

Hygienic DESIGN components from KIPP for safe and efficient production processes.