{"product":{"productId":"agid.12818","price":15.69,"name":"Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot - inch"},"currency":"EUR"}
Description
Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Material
Indexing pin hardened:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Indexing pin 1.4034 (AISI 420 equivalent).
Indexing pin not hardened:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Indexing pin 1.4305 (AISI 303 equivalent).
Mushroom knob 1.4305 (AISI 303 equivalent), electropolished.
Version
Bright.
Indexing pin ground.
Indexing pin ground.
On request
Special versions.
Accessory
Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Fastening sets for thin-walled parts K2146.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.