{"product":{"productId":"agid.28283","price":5.42,"name":"Wing grips \"Miniwing\", stainless steel, Form L, external thread"},"currency":"EUR"}
- Compact and ergonomic design
- Very good corrosion resistance
Descrição
Product description
The Miniwing wing grips is characterised by their ergonomic and compact design.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
Material
Stainless steel 1.4308 or 1.4404.
Version
Polished or blasted.
Note
The M5 thread is compatible with Hygienic USIT® sealing and shim washers K1491.
Accessory
Hygienic USIT® sealing and shim washer K1491 for the screw-on surface.
Observação importante sobre o download de modelos CAD
Para fazer o download de nossos modelos CAD, você deve primeiro fazer o login. Se ainda não tiver criado uma conta, registre-se em "Minha conta" (lado direito da tela) e siga as instruções.