Compact solutions for great ideas
With these new miniature components, HEINRICH KIPP WERK is expanding its range to include precise, robust operating elements for applications with limited installation space. Be it in medical technology, measurement technology or automation - this miniature series enables designers to integrate familiar KIPP quality into the tightest of spaces.
Mini stainless steel wing grips (K2041)
These proven Miniwing wing grips are now also available in a high-quality stainless steel version - ideal for hygienic applications and demanding environments. Three grip designs, thread sizes M4 to M8, the materials stainless steel 1.4308 or 1.4404, ensure durable, comfortable haptics and corrosion resistant quality.
Mini clamping levers - now in size 9
KIPP now also offers its clamping levers with a grip length of 22 mm for particularly tight installation situations. Be they made from die-cast zinc or high-performance thermoplastic - these new variants (e.g. K0122, K1700) are available with M3 to M5 internal or external threads and are ideally suited for precision mechanical instruments, optical systems or assembly stations.
Mini cam levers - compact and powerful
The new miniature cam lever sizes (22 and 28 mm) offer powerful clamping with minimal space requirements. Made from aluminium or stainless steel, with M3/M4 threads, they are the perfect answer for precise clamping tasks in laboratory equipment or measuring systems.
Mini telescopic slides - guidance in small form
KIPP has added mini telescopic slides (K2451-K2456) with lengths of 70-200 mm to its portfolio. These aluminium models (particularly light) or stainless steel models (also with food-grade lubricant) are available with partial or full extension - ideal for precise small guidance in machine construction, medical technology and automation.